Grinders/Buffers | Grinders | 208-230/460 Volt | 3000//3600 RPM |

Specifications: 510

Catalog Number:  510
Specification Number:  A-597-341
Horsepower:  1/2
Voltage:  208-230/460
Hertz:  50//60
Phase:  3
Amps:  2.1-2/1
RPM:  3000//3600
Insulation: 
Baldor Type:  3524M
Max Wheel Size:  6 inches
Bearings:  6204
Mechanical Specification Number:  ALY0597
Electrical Specification Number:  G9WG0341
UL Listed:  Yes
CSA Certified:  No

* For certified information, contact your local Baldor office.