Grinders/Buffers | Polishing Lathes | 3450/1725 RPM |

Specifications: 380T

Catalog Number:  380T
Specification Number:  L35-242-160
Horsepower:  1/3-.17
Voltage:  115
Hertz:  60
Phase:  1
Amps:  3.3/2.1
RPM:  3450/1725
Insulation:  B
Baldor Type:  3528L
Max Wheel Size:  n/a
Bearings:  6203
Mechanical Specification Number:  L5LY0242
Electrical Specification Number:  L5WG0160
UL Listed:  Yes
CSA Certified:  Yes

* For certified information, contact your local Baldor office.