Grinders/Buffers | Buffers | 3600 RPM |

Specifications: 333B

Catalog Number:  333B
Specification Number:  G8-169-11
Horsepower:  3/4
Voltage:  115/230
Hertz:  60
Phase:  1
Amps:  4.8/2.4
RPM:  3600
Insulation: 
Baldor Type:  3524C
Max Wheel Size:  8 inches
Wheel Width Min/Max:  0.38/1.25
Bearings:  6206
Mechanical Specification Number:  G8LY0169
Electrical Specification Number:  G8WG0011
UL Listed:  No
CSA Certified:  No

* For certified information, contact your local Baldor office.