Grinders/Buffers | Grinders | Three Phase | 3600 RPM |

Specifications: 248-153TD

Catalog Number:  248-153TD
Specification Number:  B2-5C
Horsepower:  1 1/2
Voltage:  208-230/460
Hertz:  60
Phase:  3
Amps:  5-4.6/2.3
RPM:  3600
Insulation: 
Baldor Type:  3516M
Max Wheel Size:  Belt Sander
Bearings: 
Mechanical Specification Number:  B2LY0005
Electrical Specification Number:  35WG0082
UL Listed:  Yes
CSA Certified:  No

* For certified information, contact your local Baldor office.