Grinders/Buffers | Grinders | Belt Sander Wheel |

Specifications: 2048-151D

Catalog Number:  2048-151D
Specification Number:  B2-3A
Horsepower:  1 1/2
Voltage:  115/230
Hertz:  60
Phase:  1
Amps:  15/7.5
RPM:  3600
Insulation: 
Baldor Type:  3528L
Max Wheel Size:  Belt Sander
Bearings: 
Mechanical Specification Number:  B2LY0003
Electrical Specification Number:  35WGW811
UL Listed:  Yes
CSA Certified:  No

* For certified information, contact your local Baldor office.