Grinders/Buffers | Buffers | 14 inches Wheel | Three Phase |

Specifications: 1458

Catalog Number:  1458
Specification Number:  G14-117C-0036G1
Horsepower:  5
Voltage:  230
Hertz:  50//60
Phase:  3
Amps:  13.6
RPM:  1500//1800
Insulation: 
Baldor Type:  3735M
Max Wheel Size:  14 inches
Wheel Width Min/Max:  2.50/3.00
Bearings: 
Mechanical Specification Number:  G4LY0117
Electrical Specification Number:  G4WG0036
UL Listed:  No
CSA Certified:  Yes

* For certified information, contact your local Baldor office.