Grinders/Buffers | Buffers | 230 Volt |

Specifications: 1453

Catalog Number:  1453
Specification Number:  G14-117A-0046G1
Horsepower:  7 1/2
Voltage:  230
Hertz:  50//60
Phase:  3
Amps:  20
RPM:  3000//3600
Insulation: 
Baldor Type:  3735M
Max Wheel Size:  14 inches
Wheel Width Min/Max:  2.50/3.00
Bearings: 
Mechanical Specification Number:  G4LY0117
Electrical Specification Number:  G4WG0046
UL Listed:  No
CSA Certified:  Yes

* For certified information, contact your local Baldor office.