Grinders/Buffers | Grinders | 1500//1800 RPM |

Specifications: 1409W

Catalog Number:  1409W
Specification Number:  G14-116A-0048
Horsepower:  7 1/2
Voltage:  575
Hertz:  50//60
Phase:  3
Amps:  8
RPM:  1500//1800
Insulation: 
Baldor Type:  3744M
Max Wheel Size:  14 inches
Bearings: 
Mechanical Specification Number:  G4LY0116
Electrical Specification Number:  G4WG0048
UL Listed:  No
CSA Certified:  Yes

* For certified information, contact your local Baldor office.