Grinders/Buffers | Grinders | 230 Volt | 1500//1800 RPM | 5 HP |

Specifications: 1406W

Catalog Number:  1406W
Specification Number:  G14-116E-0036G1
Horsepower:  5
Voltage:  230
Hertz:  50//60
Phase:  3
Amps:  13.6
RPM:  1500//1800
Insulation: 
Baldor Type:  3735M
Max Wheel Size:  14 inches
Bearings: 
Mechanical Specification Number:  G4LY0116
Electrical Specification Number:  G4WG0036
UL Listed:  No
CSA Certified:  Yes

* For certified information, contact your local Baldor office.