Grinders/Buffers | All Families | 1800 RPM |

Specifications: 1250

Catalog Number:  1250
Specification Number:  G12-120A-0002
Horsepower:  2
Voltage:  115/230
Hertz:  60
Phase:  1
Amps:  20/10
RPM:  1800
Insulation: 
Baldor Type:  3634L
Max Wheel Size:  12 inches
Wheel Width Min/Max:  2.00/2.50
Bearings: 
Mechanical Specification Number:  G2LY0120
Electrical Specification Number:  G2WG0002
UL Listed:  No
CSA Certified:  No

* For certified information, contact your local Baldor office.