Grinders/Buffers | Grinders | 12 inches Wheel | 1500//1800 RPM |

Specifications: 1215W

Catalog Number:  1215W
Specification Number:  G12-118D-0018
Horsepower:  2
Voltage:  208-230/460
Hertz:  50//60
Phase:  3
Amps:  5.9-5.6/2.8
RPM:  1500//1800
Insulation: 
Baldor Type:  3628M
Max Wheel Size:  12 inches
Bearings: 
Mechanical Specification Number:  G2LY0118
Electrical Specification Number:  G2WG0018
UL Listed:  No
CSA Certified:  Yes

* For certified information, contact your local Baldor office.