Grinders/Buffers | All Families | 115 Volt | 1/3 HP | 3600 RPM |

Specifications: 111

Catalog Number:  111
Specification Number:  G6-209-70
Horsepower:  1/3
Voltage:  115
Hertz:  60
Phase: 
Amps:  3.1
RPM:  3600
Insulation: 
Baldor Type:  3320C
Max Wheel Size:  6 inches
Wheel Width Min/Max:  0.50/0.75
Bearings:  6203
Mechanical Specification Number:  G6LY0209
Electrical Specification Number:  G6WG0070
UL Listed:  No
CSA Certified:  No

* For certified information, contact your local Baldor office.