AC Motors | Inverter / Vector |

Specifications: ZDM3582T

SPEC. NUMBER:  05E535X240Z1
CATALOG NUMBER:  ZDM3582T
FL AMPS:  3.4/1.7
BEARING-DRIVE-END:  6205
BEARING-OPP-DRIVE-END:  6203
BLOWER-AMPS:  .5
BLOWER-HERTZ:  60
BLOWER-PHASE:  1
BLOWER-VOLTS:  115
DESIGN CODE:  B
DOE-CODE:  --
FL EFFICIENCY:  82.5
FRAME:  143TC
HERTZ:  60
INSULATION-CLASS:  H
MAGNETIZING-CURRENT:  2.4/1.2
MAXIMUM-RPM:  2800
SPEED [rpm]:  1160
OUTPUT [hp]:  1 TE
PHASE:  3
RATING:  40C AMB-CONT
ROTOR-INERTIA:  0.16
SERIAL-NUMBER:  --
SERVICE FACTOR:  1.00
SLIP-HERTZ:  2
VOLTAGE:  230/460

* For certified information, contact your local Baldor office.