AC Motors | Light Industrial / Commercial |

Specifications: YPC144A

SPEC. NUMBER:  17E141W312
CATALOG NUMBER:  YPC144A
FL AMPS:  3.5
208V AMPS:  --
BLANK-LINE-1:  --
DESIGN CODE:  N
FL EFFICIENCY:  57.5
ENCLOSURE:  TEAO
FRAME:  48YZ
HERTZ:  60
INSULATION-CLASS:  B
KVA-CODE:  C
SPEED [rpm]:  1625
OUTPUT [hp]:  .25
PHASE:  1
POWER-FACTOR:  --
RATING:  40C AMB-CONT
SERIAL-NUMBER:  --
SERVICE FACTOR:  1.00
SERVICE-FACTOR-AMPS:  --
THERMAL-SELECT:  Y
THERMAL-SELECT:  N
THERMAL-SELECT:  N
VOLTAGE:  115

* For certified information, contact your local Baldor office.