DC Motors | Metric Frames |

Specifications: VP3416-14

Catalog Number:  VP3416-14
Specification Number:  34-6242-4397
Horsepower:  0.33
Armature Voltage:  180
Field Voltage:  180
Full Load Amps - Armature: 
Full Load Amps - Field: 
RPM:  1750
Frame Size:  D71C
Service Factor:  n/a
Rating:  40C
Insulation Class:  F
Form Factor:  n/a
Enclosure:  TEFC
Baldor Type:  3413P
DE Bearing:  6203
ODE Bearing:  6203
Electrical Specification Number:  34WG4397
Mechanical Specification Number:  34LY6242
Base:  RG
Mounting:  F2
Tach Mounting Kit:  n/a
Blower Kit:  n/a
Filter Kit:  n/a
Recommended SCR Control:  n/a

* For certified information, contact your local Baldor office.