AC Motors | Pump |

Specifications: VJMM3116T

SPEC. NUMBER:  35E422P674H1
CATALOG NUMBER:  VJMM3116T
FL AMPS:  3.38-3.12/1.56
208V AMPS:  --
BEARING-DRIVE-END:  6206
BEARING-OPP-DRIVE-END:  6203
DESIGN CODE:  B
DOE-CODE:  010A
FL EFFICIENCY:  82.5
ENCLOSURE:  ODTF
FRAME:  143JM
HERTZ:  60
INSULATION-CLASS:  B
KVA-CODE:  M
SPEED [rpm]:  1750
OUTPUT [hp]:  1
PHASE:  3
POWER-FACTOR:  73
RATING:  40C AMB-CONT
SERIAL-NUMBER:  --
SERVICE FACTOR:  1.15
VOLTAGE:  208-230/460

* For certified information, contact your local Baldor office.