AC Motors | Pump |

Specifications: VHM3218T

SPEC. NUMBER:  06F867X128H1
CATALOG NUMBER:  VHM3218T
FL AMPS:  14.9-13.8/6.9
208V AMPS:  --
BEARING-DRIVE-END:  6308
BEARING-OPP-DRIVE-END:  6205
DESIGN CODE:  B
DOE-CODE:  010A
FL EFFICIENCY:  87.5
ENCLOSURE:  ODP
FRAME:  184HP
HERTZ:  60
INSULATION-CLASS:  F
KVA-CODE:  J
SPEED [rpm]:  1750
OUTPUT [hp]:  5
PHASE:  3
POWER-FACTOR:  77
RATING:  40C AMB-CONT
SERIAL-NUMBER:  --
SERVICE FACTOR:  1.15
VOLTAGE:  208-230/460

* For certified information, contact your local Baldor office.