AC Motors | Severe Duty |

Specifications: VECP3580-4

SPEC. NUMBER:  05F005W234G1
CATALOG NUMBER:  VECP3580-4
FL AMPS:  1.4
208V AMPS:  --
BEARING-DRIVE-END:  6205
BEARING-OPP-DRIVE-END:  6205
DESIGN CODE:  B
DOE-CODE:  --
FL EFFICIENCY:  84
ENCLOSURE:  TEFC
FRAME:  56C
HERTZ:  60
INSULATION-CLASS:  F
KVA-CODE:  L
SPEED [rpm]:  3450
OUTPUT [hp]:  1
PHASE:  3
POWER-FACTOR:  82
RATING:  40C AMB-CONT
SERIAL-NUMBER:  --
SERVICE FACTOR:  1.25
VOLTAGE:  460

* For certified information, contact your local Baldor office.