AC Motors | Light Industrial / Commercial |

Specifications: RSP1441A

SPEC. NUMBER:  17K017W469
CATALOG NUMBER:  RSP1441A
FL AMPS:  4.3
208V AMPS:  --
BLANK-LINE-1:  --
DESIGN CODE:  -
FL EFFICIENCY:  59.5
ENCLOSURE:  OPEN
FRAME:  48
HERTZ:  60
INSULATION-CLASS:  B
KVA-CODE:  P
SPEED [rpm]:  1725
OUTPUT [hp]:  .25
PHASE:  1
POWER-FACTOR:  60
RATING:  40C AMB-CONT
SERIAL-NUMBER:  --
SERVICE FACTOR:  1.25
SERVICE-FACTOR-AMPS:  4.7
THERMAL-SELECT:  Y
THERMAL-SELECT:  N
THERMAL-SELECT:  N
VOLTAGE:  115

* For certified information, contact your local Baldor office.