AC Motors | Pump |

Specifications: P18G2787

| SPEC. NUMBER: |
P18G2787 |
| OUTPUT [hp]: |
1.5 |
| VOLTAGE: |
230/ 460 |
| FL AMPS: |
4.60/2.30 |
| SPEED [rpm]: |
1735 |
| FRAME: |
180TY |
| HERTZ: |
60 |
| PHASE: |
3 |
| SERVICE FACTOR: |
1.15 |
| CODE: |
L |
| DESIGN CODE: |
B |
| INSULATION-CLASS: |
F |
| FL EFFICIENCY: |
-- |
| POWER-FACTOR: |
-- |
| RATING: |
40 |
| DUTY: |
* |
| ENCLOSURE: |
TENV |
* For certified information, contact your local Baldor office.
|
|