AC Motors | Definite Purpose |

Specifications: OF3303T

SPEC. NUMBER:  37Q016T939G1
CATALOG NUMBER:  OF3303T
FL AMPS:  10.8/5.4/3.1
208V AMPS:  --
BEARING-DRIVE-END:  6307
BEARING-OPP-DRIVE-END:  6307
DESIGN CODE:  D
DOE-CODE:  --
FL EFFICIENCY:  81.5
ENCLOSURE:  OPEN
FRAME:  213T
HERTZ:  60
INSULATION-CLASS:  B
KVA-CODE:  J
SPEED [rpm]:  1120
OUTPUT [hp]:  3
PHASE:  3
POWER-FACTOR:  64
RATING:  40C AMB-CONT
SERIAL-NUMBER:  --
SERVICE FACTOR:  1.00
VOLTAGE:  230/460/796
PULLEY-BEARING:  6307
GREASE-BLANK-LINE:  --
GREASE:  POLYREX EM
FRONT-BEARING:  6307
BRG-BLANK-LINE1:  --
BRG-BLANK-LINE:  --

* For certified information, contact your local Baldor office.