AC Motors | Definite Purpose |

Specifications: OF2332T

SPEC. NUMBER:  09F945Y172G1
CATALOG NUMBER:  OF2332T
FL AMPS:  31/15.5/9
208V AMPS:  --
BEARING-DRIVE-END:  6309
BEARING-OPP-DRIVE-END:  6208
DESIGN CODE:  D
DOE-CODE:  --
FL EFFICIENCY:  84
ENCLOSURE:  TEFC
FRAME:  256T
HERTZ:  60
INSULATION-CLASS:  F
KVA-CODE:  H
SPEED [rpm]:  1125
OUTPUT [hp]:  10
PHASE:  3
POWER-FACTOR:  72
RATING:  40C AMB-CONT
SERIAL-NUMBER:  --
SERVICE FACTOR:  1.15
VOLTAGE:  230/460/796
PULLEY-BEARING:  6309
GREASE-BLANK-LINE:  --
GREASE:  POLYREX EM
FRONT-BEARING:  6208
BRG-BLANK-LINE1:  --
BRG-BLANK-LINE:  --

* For certified information, contact your local Baldor office.