AC Motors | IEC Frame |

Specifications: MM3460

SPEC. NUMBER:  33-1788-425G1
CATALOG NUMBER:  MM3460
FL AMPS:  1.2/.6
208V AMPS:  1.5
BEARING-DRIVE-END:  6203
BEARING-OPP-DRIVE-END:  --
DESIGN CODE:  B
DOE-CODE:  --
FL EFFICIENCY:  72
ENCLOSURE-INGRESS-PROT:  54
FRAME:  D71
HERTZ:  60
INSULATION-CLASS:  B
KVA-CODE:  J
SPEED [rpm]:  3450
OUTPUT [kw]:  .37KW TE
PHASE:  3
POWER-FACTOR:  71
RATING:  40C AMB-CONT
SERIAL-NUMBER:  --
SERVICE FACTOR:  1.00
VOLTAGE:  230/460

* For certified information, contact your local Baldor office.