AC Motors | Explosion Proof |

Specifications: M7013

FL AMPS:  3.7-3.6/1.8
208V AMPS:  3.7
DESIGN CODE:  B
DOE-CODE:  --
FL EFFICIENCY:  75.5
FRAME:  56
HERTZ:  60
INSULATION-CLASS:  B
KVA-CODE:  H
SPEED [rpm]:  3450
NAMEPLATE-SERIAL-NUMBER:  --
OUTPUT [hp]:  1
PHASE:  3
POWER-FACTOR:  71
RATING:  40C AMB-CONT
SERIAL-NUMBER:  --
SERVICE FACTOR:  1.00
TEMP. CODE:  T3C
VOLTAGE:  208-230/460
CATALOG NUMBER:  M7013
SPEC. NUMBER:  34-5325-282

* For certified information, contact your local Baldor office.