AC Motors | General Purpose |

Specifications: M3602

SPEC. NUMBER:  35L108M976G1
CATALOG NUMBER:  M3602
FL AMPS:  3.1-3.2/1.6
208V AMPS:  --
BEARING-DRIVE-END:  6206
BEARING-OPP-DRIVE-END:  6203
DESIGN CODE:  B
DOE-CODE:  --
FL EFFICIENCY:  72
ENCLOSURE:  TEFC
FRAME:  184
HERTZ:  60
INSULATION-CLASS:  F
KVA-CODE:  J
SPEED [rpm]:  835
OUTPUT [hp]:  .75
PHASE:  3
POWER-FACTOR:  61
RATING:  40C AMB-CONT
SERIAL-NUMBER:  --
SERVICE FACTOR:  1.15
VOLTAGE:  208-230/460

* For certified information, contact your local Baldor office.