AC Motors | General Purpose |

Specifications: M3355

SPEC. NUMBER:  33-870-423
CATALOG NUMBER:  M3355
FL AMPS:  1.2/.6
208V AMPS:  1.4
BEARING-DRIVE-END:  6203
BEARING-OPP-DRIVE-END:  6203
DESIGN CODE:  -
DOE-CODE:  --
FL EFFICIENCY:  62
ENCLOSURE:  TEFC
FRAME:  42
HERTZ:  60
INSULATION-CLASS:  B
KVA-CODE:  -
SPEED [rpm]:  1725
OUTPUT [hp]:  .17
PHASE:  3
POWER-FACTOR:  51
RATING:  40C AMB-CONT
SERIAL-NUMBER:  --
SERVICE FACTOR:  1.35
VOLTAGE:  230/460

* For certified information, contact your local Baldor office.