AC Motors | 200 & 575 Volt |

Specifications: M2516T-8

SPEC. NUMBER:  39D101W666H1
CATALOG NUMBER:  M2516T-8
FL AMPS:  68
208V AMPS:  66.8
BEARING-DRIVE-END:  6309
BEARING-OPP-DRIVE-END:  6208
DESIGN CODE:  B
DOE-CODE:  010A
FL EFFICIENCY:  91
ENCLOSURE:  OPSB
FRAME:  256T
HERTZ:  60
INSULATION-CLASS:  B
KVA-CODE:  G
SPEED [rpm]:  3525
OUTPUT [hp]:  25
PHASE:  3
POWER-FACTOR:  87
RATING:  40C AMB-CONT
SERIAL-NUMBER:  --
SERVICE FACTOR:  1.15
VOLTAGE:  200

* For certified information, contact your local Baldor office.