AC Motors | Definite Purpose |

Specifications: M1763T

SPEC. NUMBER:  10C151W442
CATALOG NUMBER:  M1763T
FL AMPS:  32/12
208V AMPS:  --
BEARING-DRIVE-END:  6311
BEARING-OPP-DRIVE-END:  6309
DESIGN CODE:  B
DOE-CODE:  --
FL EFFICIENCY:  --
ENCLOSURE:  TEFC
FRAME:  286T
HERTZ:  60
INSULATION-CLASS:  F
KVA-CODE:  F
SPEED [rpm]:  1760/870
OUTPUT [hp]:  25/6.3
PHASE:  3
POWER-FACTOR:  --
RATING:  40C AMB-CONT
SERIAL-NUMBER:  --
SERVICE FACTOR:  1.15
VOLTAGE:  460

* For certified information, contact your local Baldor office.