AC Motors | Definite Purpose |

Specifications: M1759T

CATALOG NUMBER:  M1759T
FL AMPS:  9.3/3.4
208V AMPS:  --
BEARING-DRIVE-END:  6307
BEARING-OPP-DRIVE-END:  6206
DESIGN CODE:  A
DOE-CODE:  --
FL EFFICIENCY:  --
ENCLOSURE:  TEFC
FRAME:  215T
HERTZ:  60
INSULATION-CLASS:  F
KVA-CODE:  K
SPEED [rpm]:  1740/870
OUTPUT [hp]:  7.5/1.9
PHASE:  3
POWER-FACTOR:  --
RATING:  40C AMB-CONT
SERIAL-NUMBER:  --
SERVICE FACTOR:  1.15
SPEC. NUMBER:  37A001S198
VOLTAGE:  460

* For certified information, contact your local Baldor office.