AC Motors | Definite Purpose |

Specifications: M1023T

CATALOG NUMBER:  M1023T
FL AMPS:  8/5.1
208V AMPS:  N/A
BEARING-DRIVE-END:  6206
BEARING-OPP-DRIVE-END:  6205
DESIGN CODE:  B
DOE-CODE:  --
FL EFFICIENCY:  --
ENCLOSURE:  OPEN
FRAME:  184T
HERTZ:  60
INSULATION-CLASS:  B
KVA-CODE:  G
SPEED [rpm]:  1725/1140
OUTPUT [hp]:  3-1.3
PHASE:  3
POWER-FACTOR:  --
RATING:  40C AMB-CONT
SERIAL-NUMBER:  --
SERVICE FACTOR:  1.15
SPEC. NUMBER:  36B01W55
VOLTAGE:  230

* For certified information, contact your local Baldor office.