AC Motors | Inverter / Vector |

Specifications: IDWNM3546T

SPEC. NUMBER:  35TT996P560G1
CATALOG NUMBER:  IDWNM3546T
FL AMPS:  2.9/1.45
BEARING-DRIVE-END:  6205
BEARING-OPP-DRIVE-END:  6203
BLOWER-AMPS:  --
BLOWER-HERTZ:  --
BLOWER-PHASE:  --
BLOWER-VOLTS:  --
DESIGN CODE:  B
DOE-CODE:  --
FL EFFICIENCY:  85.5
FRAME:  143TC
HERTZ:  60
INSULATION-CLASS:  H
MAGNETIZING-CURRENT:  1.8/.9
MAXIMUM-RPM:  6000
SPEED [rpm]:  1745
OUTPUT [hp]:  1 TE
PHASE:  3
RATING:  40C AMB-CONT
ROTOR-INERTIA:  0.142
SERIAL-NUMBER:  --
SERVICE FACTOR:  1.00
SLIP-HERTZ:  1.7
VOLTAGE:  230/460

* For certified information, contact your local Baldor office.