AC Motors | Inverter / Vector |

Specifications: IDM3664T

SPEC. NUMBER:  06F552W970G1
CATALOG NUMBER:  IDM3664T
FL AMPS:  6.4/3.2
BEARING-DRIVE-END:  6206
BEARING-OPP-DRIVE-END:  6205
BLOWER-AMPS:  --
BLOWER-HERTZ:  --
BLOWER-PHASE:  --
BLOWER-VOLTS:  --
DESIGN CODE:  B
DOE-CODE:  --
FL EFFICIENCY:  88.5
FRAME:  184TC
HERTZ:  60
INSULATION-CLASS:  H
MAGNETIZING-CURRENT:  3.6/1.8
MAXIMUM-RPM:  2200
SPEED [rpm]:  1165
OUTPUT [hp]:  2 TE
PHASE:  3
RATING:  40C AMB-CONT
ROTOR-INERTIA:  0.395
SERIAL-NUMBER:  --
SERVICE FACTOR:  1.00
SLIP-HERTZ:  1.75
VOLTAGE:  230/460

* For certified information, contact your local Baldor office.