AC Motors | 200 & 575 Volt |

Specifications: FM3112-8

SPEC. NUMBER:  34F89-906
CATALOG NUMBER:  FM3112-8
FL AMPS:  3.2
208V AMPS:  3.5
BEARING-DRIVE-END:  6203
BEARING-OPP-DRIVE-END:  6203
DESIGN CODE:  B
DOE-CODE:  --
FL EFFICIENCY:  74
ENCLOSURE:  OPEN
FRAME:  56
HERTZ:  60
INSULATION-CLASS:  B
KVA-CODE:  K
SPEED [rpm]:  1725
OUTPUT [hp]:  .75
PHASE:  3
POWER-FACTOR:  60
RATING:  40C AMB-CONT
SERIAL-NUMBER:  --
SERVICE FACTOR:  1.25
VOLTAGE:  200

* For certified information, contact your local Baldor office.