AC Motors | 200 & 575 Volt |

Specifications: EM3550T-5

SPEC. NUMBER:  35TT638M784G1
CATALOG NUMBER:  EM3550T-5
FL AMPS:  1.5
208V AMPS:  --
BEARING-DRIVE-END:  6205
BEARING-OPP-DRIVE-END:  6203
DESIGN CODE:  B
DOE-CODE:  010A
FL EFFICIENCY:  84
ENCLOSURE:  TEFC
FRAME:  143T
HERTZ:  60
INSULATION-CLASS:  F
KVA-CODE:  L
SPEED [rpm]:  3500
OUTPUT [hp]:  1.5
PHASE:  3
POWER-FACTOR:  85
RATING:  40C AMB-CONT
SERIAL-NUMBER:  --
SERVICE FACTOR:  1.15
VOLTAGE:  575

* For certified information, contact your local Baldor office.