AC Motors | Premium Efficient |

Specifications: EL1203

SPEC. NUMBER:  34F351W955G1
CATALOG NUMBER:  EL1203
FL AMPS:  2.5/1.25
208V AMPS:  --
BEARING-DRIVE-END:  6203
BEARING-OPP-DRIVE-END:  6203
DESIGN CODE:  -
DOE-CODE:  --
FL EFFICIENCY:  74
ENCLOSURE:  OPEN
FRAME:  48
HERTZ:  60
INSULATION-CLASS:  F
KVA-CODE:  K
SPEED [rpm]:  1745
OUTPUT [hp]:  .25
PHASE:  1
POWER-FACTOR:  89
RATING:  40C AMB-CONT
SERIAL-NUMBER:  --
SERVICE FACTOR:  1.35
VOLTAGE:  115/230

* For certified information, contact your local Baldor office.