AC Motors | HVAC |

Specifications: EHM3311T

SPEC. NUMBER:  37J637S520G1
CATALOG NUMBER:  EHM3311T
FL AMPS:  20.4-19.4/9.7
208V AMPS:  --
BEARING-DRIVE-END:  6307
BEARING-OPP-DRIVE-END:  6206
DESIGN CODE:  A
DOE-CODE:  010A
FL EFFICIENCY:  91
ENCLOSURE:  OPSB
FRAME:  213T
HERTZ:  60
INSULATION-CLASS:  F
KVA-CODE:  J
SPEED [rpm]:  1770
OUTPUT [hp]:  7.5
PHASE:  3
POWER-FACTOR:  79
RATING:  40C AMB-CONT
SERIAL-NUMBER:  --
SERVICE FACTOR:  1.15
THERMAL-SELECT:  N
THERMAL-SELECT:  N
THERMAL-SELECT:  Y
VOLTAGE:  208-230/460

* For certified information, contact your local Baldor office.