AC Motors | HVAC |

Specifications: ECTM2332T

SPEC. NUMBER:  09G943Z591G1
CATALOG NUMBER:  ECTM2332T
FL AMPS:  28.8/14.4
208V AMPS:  30
BEARING-DRIVE-END:  6309
BEARING-OPP-DRIVE-END:  6208
DESIGN CODE:  A
DOE-CODE:  --
FL EFFICIENCY:  91
ENCLOSURE:  TEAO
FRAME:  256T
HERTZ:  60
INSULATION-CLASS:  F
KVA-CODE:  J
SPEED [rpm]:  1180
OUTPUT [hp]:  10 AIR OVER
PHASE:  3
POWER-FACTOR:  71
RATING:  40C AMB-CONT
SERIAL-NUMBER:  --
SERVICE FACTOR:  1.15
VOLTAGE:  230/460

* For certified information, contact your local Baldor office.