AC Motors | 200 & 575 Volt |

Specifications: ECP3770T-5

SPEC. NUMBER:  07K374X817G1
CATALOG NUMBER:  ECP3770T-5
FL AMPS:  7.5
208V AMPS:  --
BEARING-DRIVE-END:  6307
BEARING-OPP-DRIVE-END:  6307
DESIGN CODE:  A
DOE-CODE:  010A
FL EFFICIENCY:  91.7
ENCLOSURE:  TEFC
FRAME:  213T
HERTZ:  60
INSULATION-CLASS:  F
KVA-CODE:  J
SPEED [rpm]:  1770
OUTPUT [hp]:  7.5
PHASE:  3
POWER-FACTOR:  81
RATING:  40C AMB-CONT
SERIAL-NUMBER:  --
SERVICE FACTOR:  1.15
VOLTAGE:  575

* For certified information, contact your local Baldor office.