AC Motors | Premium Efficient |

Specifications: ECP2395T-4

SPEC. NUMBER:  10H292Y146G1
CATALOG NUMBER:  ECP2395T-4
FL AMPS:  21.5
208V AMPS:  --
BEARING-DRIVE-END:  6311
BEARING-OPP-DRIVE-END:  6311
DESIGN CODE:  B
DOE-CODE:  010A
FL EFFICIENCY:  88.5
ENCLOSURE:  TEFC
FRAME:  286T
HERTZ:  60
INSULATION-CLASS:  F
KVA-CODE:  H
SPEED [rpm]:  880
OUTPUT [hp]:  15
PHASE:  3
POWER-FACTOR:  69
RATING:  40C AMB-CONT
SERIAL-NUMBER:  --
SERVICE FACTOR:  1.15
VOLTAGE:  460

* For certified information, contact your local Baldor office.