DC Motors | General Purpose |

Specifications: D51125RR-BV

Catalog Number:  D51125RR-BV
Specification Number:  T32T1327
Horsepower:  125.00
Armature Voltage:  500
Field Voltage:  300
Full Load Amps - Armature: 
Full Load Amps - Field:  8.36
RPM:  1150
Frame Size: 
Service Factor:  n/a
Rating: 
Insulation Class: 
Form Factor:  n/a
Enclosure: 
Baldor Type: 
DE Bearing: 
ODE Bearing: 
Electrical Specification Number: 
Mechanical Specification Number: 
Base: 
Mounting: 
Tach Mounting Kit:  n/a
Blower Kit:  n/a
Filter Kit:  n/a
Recommended SCR Control:  n/a

* For certified information, contact your local Baldor office.