DC Motors | General Purpose |

Specifications: D5060P-BV

Catalog Number:  D5060P-BV
Specification Number:  P36623950171
Horsepower:  60.00
Armature Voltage:  500
Field Voltage:  150/300
Full Load Amps - Armature: 
Full Load Amps - Field:  3.5-2.44/1.75-1.22
RPM:  1750/2100
Frame Size:  365-6AT
Service Factor:  1.00
Rating:  40C
Insulation Class:  F
Form Factor:  n/a
Enclosure:  DPBV
Baldor Type:  N365-6
DE Bearing:  6213
ODE Bearing:  6211
Electrical Specification Number:  3652395
Mechanical Specification Number:  1336-4
Base:  RG
Mounting:  F1
Tach Mounting Kit:  n/a
Blower Kit:  n/a
Filter Kit:  n/a
Recommended SCR Control:  n/a

* For certified information, contact your local Baldor office.