DC Motors | General Purpose |

Specifications: D2020P

Catalog Number:  D2020P
Specification Number:  P25901830217
Horsepower:  20.00
Armature Voltage:  240
Field Voltage:  150/300
Full Load Amps - Armature: 
Full Load Amps - Field:  2.48-1.5/1.24-.75
RPM:  1750/2300
Frame Size:  259AT
Service Factor:  1.00
Rating:  40C
Insulation Class:  F
Form Factor:  n/a
Enclosure:  DPFG
Baldor Type:  N259
DE Bearing:  6209
ODE Bearing:  6207
Electrical Specification Number:  2590183
Mechanical Specification Number:  876-1
Base:  RG
Mounting:  F1
Tach Mounting Kit:  n/a
Blower Kit:  n/a
Filter Kit:  n/a
Recommended SCR Control:  n/a

* For certified information, contact your local Baldor office.