DC Motors | General Purpose |

Specifications: D2015P

Catalog Number:  D2015P
Specification Number:  P25800370152
Horsepower:  15.00
Armature Voltage:  240
Field Voltage:  150/300
Full Load Amps - Armature: 
Full Load Amps - Field:  2.58-1.6/1.29-.8
RPM:  1750/2300
Frame Size:  258AT
Service Factor:  1.00
Rating:  40C
Insulation Class:  F
Form Factor:  n/a
Enclosure:  DPFG
Baldor Type:  N258
DE Bearing:  6209
ODE Bearing:  6207
Electrical Specification Number:  2580037
Mechanical Specification Number:  876-1
Base:  RG
Mounting:  F1
Tach Mounting Kit:  n/a
Blower Kit:  n/a
Filter Kit:  n/a
Recommended SCR Control:  n/a

* For certified information, contact your local Baldor office.