AC Motors | HVAC |

Specifications: CTM2276T

SPEC. NUMBER:  07J566X825H1
CATALOG NUMBER:  CTM2276T
FL AMPS:  24-21.8/10.9
208V AMPS:  --
BEARING-DRIVE-END:  6309
BEARING-OPP-DRIVE-END:  6206
DESIGN CODE:  A
DOE-CODE:  --
FL EFFICIENCY:  89.5
ENCLOSURE:  TEAO
FRAME:  254T
HERTZ:  60
INSULATION-CLASS:  F
KVA-CODE:  K
SPEED [rpm]:  1160
OUTPUT [hp]:  7.5
PHASE:  3
POWER-FACTOR:  72
RATING:  40C AMB-CONT
SERIAL-NUMBER:  --
SERVICE FACTOR:  1.15
VOLTAGE:  208-230/460

* For certified information, contact your local Baldor office.