AC Motors | Definite Purpose |

Specifications: CNM20134

FL AMPS:  .78-.86/.43
FRAME:  42C
HERTZ:  60
INSULATION-CLASS:  F
SPEED [rpm]:  1725
OUTPUT [hp]:  .13 TE
PHASE:  3
RATING:  40C AMB-CONT
REDUCER-RATIO:  --
REDUCER-RPM:  --
REDUCER-TORQUE:  --
SERIAL-NUMBER:  --
VOLTAGE:  208-230/460
CATALOG NUMBER:  CNM20134
SPEC. NUMBER:  25E642W004

* For certified information, contact your local Baldor office.