AC Motors | 50 Hertz |

Specifications: CM7037T-57

FL AMPS:  5.9/3.4
208V AMPS:  --
DESIGN CODE:  B
DOE-CODE:  --
FL EFFICIENCY:  83
FRAME:  145TC
HERTZ:  50
INSULATION-CLASS:  B
KVA-CODE:  H
SPEED [rpm]:  1450
NAMEPLATE-SERIAL-NUMBER:  --
OUTPUT [hp]:  2
PHASE:  3
POWER-FACTOR:  76
RATING:  40C AMB-CONT
SERIAL-NUMBER:  --
SERVICE FACTOR:  1.00
TEMP. CODE:  T3C
VOLTAGE:  230/400
CATALOG NUMBER:  CM7037T-57
SPEC. NUMBER:  35E377N314H1

* For certified information, contact your local Baldor office.