AC Motors | Explosion Proof |

Specifications: CL5007A

FL AMPS:  10.6/5.3
208V AMPS:  --
DESIGN CODE:  N
DOE-CODE:  --
FL EFFICIENCY:  66
FRAME:  56C
HERTZ:  60
INSULATION-CLASS:  B
KVA-CODE:  L
SPEED [rpm]:  1725
NAMEPLATE-SERIAL-NUMBER:  --
OUTPUT [hp]:  .75
PHASE:  1
POWER-FACTOR:  68
RATING:  40C AMB-CONT
SERIAL-NUMBER:  --
SERVICE FACTOR:  1.00
TEMP. CODE:  T4
VOLTAGE:  115/230
CATALOG NUMBER:  CL5007A
SPEC. NUMBER:  35E365-526

* For certified information, contact your local Baldor office.