AC Motors | Definite Purpose |

Specifications: CL3619TM

SPEC. NUMBER:  36M38W835
CATALOG NUMBER:  CL3619TM
FL AMPS:  13.2
208V AMPS:  --
BEARING-DRIVE-END:  6206
BEARING-OPP-DRIVE-END:  6205
DESIGN CODE:  L
DOE-CODE:  --
FL EFFICIENCY:  81.5
ENCLOSURE:  TEFC
FRAME:  184TC
HERTZ:  60
INSULATION-CLASS:  F
KVA-CODE:  H
SPEED [rpm]:  1725
OUTPUT [hp]:  3
PHASE:  1
POWER-FACTOR:  90
RATING:  40C AMB-CONT
SERIAL-NUMBER:  --
SERVICE FACTOR:  1.00
VOLTAGE:  230

* For certified information, contact your local Baldor office.