AC Motors | 200 & 575 Volt |

Specifications: CECP83774T-5

SPEC. NUMBER:  07M320Y729G1
CATALOG NUMBER:  CECP83774T-5
FL AMPS:  9.8
BEARING-DRIVE-END:  6307
BEARING-OPP-DRIVE-END:  6307
DESIGN CODE:  B
DOE-CODE:  010A
FL EFFICIENCY:  90.2
FL EFFICIENCY:  91.7
ENCLOSURE:  TEFC
FRAME:  215TC
HERTZ:  60
INSULATION-CLASS:  F
KVA-CODE:  H
SPEED [rpm]:  1760
OUTPUT [hp]:  10
PHASE:  3
POWER-FACTOR:  83
RATING:  40C AMB-CONT
SERIAL-NUMBER:  --
SERVICE FACTOR:  1.15
TEMP. CODE:  T3
VOLTAGE:  575
SPEC. NUMBER:  07M320Y729G1
SPACE-HEATER-VOLTS:  N/A
SPACE-HEATER-AMPS:  N/A
MOTOR-WEIGHT:  231 LBS
MAX. SPACE HEATER TEMP.:  N/A
MAX. KVAR:  1.5
GREASE:  POLYREX EM
# OF STATOR SLOTS:  36
# OF ROTOR BARS:  28

* For certified information, contact your local Baldor office.