AC Motors | Severe Duty |

Specifications: CECP3663T

SPEC. NUMBER:  06H482W730G3
CATALOG NUMBER:  CECP3663T
FL AMPS:  11.4/5.7
208V AMPS:  12.5
BEARING-DRIVE-END:  6206
BEARING-OPP-DRIVE-END:  6206
DESIGN CODE:  A
DOE-CODE:  010A
FL EFFICIENCY:  90.2
ENCLOSURE:  TEFC
FRAME:  184TC
HERTZ:  60
INSULATION-CLASS:  F
KVA-CODE:  M
SPEED [rpm]:  3490
OUTPUT [hp]:  5
PHASE:  3
POWER-FACTOR:  90
RATING:  40C AMB-CONT
SERIAL-NUMBER:  --
SERVICE FACTOR:  1.15
VOLTAGE:  230/460

* For certified information, contact your local Baldor office.